IESNA:LM-63-2002
[TEST]P1559626
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D950-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1634
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1665.7 1651.9 1643.7 1627.5 1612.3 1594.7 1565.5 1529.1 1501.6 1470.3
1417.6 1352.6 1302.2 1244.2 1148.6 1037.2 957.8 880 766.1 659.8
597.2 537.7 458.9 387.9 344.4 303.9 249 202.1 170.8 143.3
106.8 72.5 53.4 36.6 15.3 3.8 0
1665.7 1663.1 1658.2 1630.3 1597.4 1547 1461.6 1375.9 1321 1268.6
1190 1111.4 1058 1003.4 917.1 824.3 760.2 699.3 610.5 527.7
477.6 430.7 366 308.9 273.2 240.2 194.7 154.9 128.4 105.3
74.2 47.2 33.9 22.9 9.8 2.5 0
1665.7 1674.3 1672.6 1633.1 1582.6 1499.2 1357.8 1222.8 1140.3 1067
962.3 870.2 813.8 762.5 685.6 611.5 562.6 518.7 454.8 395.5
358.1 323.6 273.2 229.8 201.9 176.4 140.4 107.8 86 67.3
41.6 22 14.4 9.2 4.2 1.1 0
1665.7 1672 1654.2 1557.2 1469.5 1367.5 1208.4 1068 984.8 910.3
806.4 718.6 664.6 616.8 547.3 483 442 405.9 353.6 305.5
274.4 247.7 207.3 173.3 151.7 131.3 101.8 73.9 57.9 44.4
26.1 13.1 8.3 5.2 2.9 0.8 0
1665.7 1665.3 1625 1455.1 1323.6 1207.7 1043.9 912.8 837.7 768.6
674.6 596.7 547.2 502.7 440 382.6 347 315.7 270.5 229.4
202.8 182.2 150.5 124.3 108.4 92.5 68.3 44.5 34.6 26.5
16.3 9.7 6.6 4.5 2.9 0.8 0
1665.7 1661.7 1592.1 1369.8 1216.3 1092.1 930.3 805.2 734.7 669.6
582.6 510.8 464.7 422.8 365 312.9 281.1 252.8 214.3 179.8
157.6 141.4 116.2 94.4 80 66.1 46.6 28 21.6 16.8
11.2 7.8 5.7 4.2 2.9 0.9 0
1665.7 1661.4 1555.7 1301.1 1147.7 1020.7 867.5 745.2 675.7 613.4
530.4 461 417.2 377 322.1 274 244.2 217.3 185.1 156.8
139 125.5 104.3 83.5 66.5 52.2 36.9 24.4 19.1 15.3
10.8 7.5 5.7 4.2 2.9 1.3 0
1665.7 1661.4 1525.1 1242.5 1088.7 960.8 814.5 694.3 626.1 566.4
487 418.9 377 338 285.8 241 213.1 188.1 161.1 137.9
123.7 112.2 93.9 73.1 54.5 40.8 28.9 21.3 16.9 13.9
10.3 7.1 5.6 4.1 2.8 1.4 0
1665.7 1662.8 1512.4 1214.1 1059 935.2 790.8 670.7 604.5 547.2
469.6 400.4 358.8 319.5 268.8 225.6 199.1 178.2 153.1 131.4
118.6 106.7 88 63.8 47.3 37 26.4 19.7 15.6 13
9.4 6.7 5.2 3.7 2.3 1.1 0
1665.7 1664.2 1499.7 1185.8 1029.4 909.5 767 647 582.9 527.9
452.2 381.8 340.6 300.9 251.9 210.3 185.1 168.3 145 125
113.5 101.3 82 54.6 40.1 33.2 23.8 18.1 14.3 12
8.6 6.3 4.8 3.2 1.9 0.8 0
1665.7 1662.8 1512.4 1214.1 1059 935.2 790.8 670.7 604.5 547.2
469.6 400.4 358.8 319.5 268.8 225.6 199.1 178.2 153.1 131.4
118.6 106.7 88 63.8 47.3 37 26.4 19.7 15.6 13
9.4 6.7 5.2 3.7 2.3 1.1 0
1665.7 1661.4 1525.1 1242.5 1088.7 960.8 814.5 694.3 626.1 566.4
487 418.9 377 338 285.8 241 213.1 188.1 161.1 137.9
123.7 112.2 93.9 73.1 54.5 40.8 28.9 21.3 16.9 13.9
10.3 7.1 5.6 4.1 2.8 1.4 0
1665.7 1661.4 1555.7 1301.1 1147.7 1020.7 867.5 745.2 675.7 613.4
530.4 461 417.2 377 322.1 274 244.2 217.3 185.1 156.8
139 125.5 104.3 83.5 66.5 52.2 36.9 24.4 19.1 15.3
10.8 7.5 5.7 4.2 2.9 1.3 0
1665.7 1661.7 1592.1 1369.8 1216.3 1092.1 930.3 805.2 734.7 669.6
582.6 510.8 464.7 422.8 365 312.9 281.1 252.8 214.3 179.8
157.6 141.4 116.2 94.4 80 66.1 46.6 28 21.6 16.8
11.2 7.8 5.7 4.2 2.9 0.9 0
1665.7 1665.3 1625 1455.1 1323.6 1207.7 1043.9 912.8 837.7 768.6
674.6 596.7 547.2 502.7 440 382.6 347 315.7 270.5 229.4
202.8 182.2 150.5 124.3 108.4 92.5 68.3 44.5 34.6 26.5
16.3 9.7 6.6 4.5 2.9 0.8 0
1665.7 1672 1654.2 1557.2 1469.5 1367.5 1208.4 1068 984.8 910.3
806.4 718.6 664.6 616.8 547.3 483 442 405.9 353.6 305.5
274.4 247.7 207.3 173.3 151.7 131.3 101.8 73.9 57.9 44.4
26.1 13.1 8.3 5.2 2.9 0.8 0
1665.7 1674.3 1672.6 1633.1 1582.6 1499.2 1357.8 1222.8 1140.3 1067
962.3 870.2 813.8 762.5 685.6 611.5 562.6 518.7 454.8 395.5
358.1 323.6 273.2 229.8 201.9 176.4 140.4 107.8 86 67.3
41.6 22 14.4 9.2 4.2 1.1 0
1665.7 1663.1 1658.2 1630.3 1597.4 1547 1461.6 1375.9 1321 1268.6
1190 1111.4 1058 1003.4 917.1 824.3 760.2 699.3 610.5 527.7
477.6 430.7 366 308.9 273.2 240.2 194.7 154.9 128.4 105.3
74.2 47.2 33.9 22.9 9.8 2.5 0
1665.7 1651.9 1643.7 1627.5 1612.3 1594.7 1565.5 1529.1 1501.6 1470.3
1417.6 1352.6 1302.2 1244.2 1148.6 1037.2 957.8 880 766.1 659.8
597.2 537.7 458.9 387.9 344.4 303.9 249 202.1 170.8 143.3
106.8 72.5 53.4 36.6 15.3 3.8 0
1665.7 1663.1 1658.2 1630.3 1597.4 1547 1461.6 1375.9 1321 1268.6
1190 1111.4 1058 1003.4 917.1 824.3 760.2 699.3 610.5 527.7
477.6 430.7 366 308.9 273.2 240.2 194.7 154.9 128.4 105.3
74.2 47.2 33.9 22.9 9.8 2.5 0
1665.7 1674.3 1672.6 1633.1 1582.6 1499.2 1357.8 1222.8 1140.3 1067
962.3 870.2 813.8 762.5 685.6 611.5 562.6 518.7 454.8 395.5
358.1 323.6 273.2 229.8 201.9 176.4 140.4 107.8 86 67.3
41.6 22 14.4 9.2 4.2 1.1 0
1665.7 1672 1654.2 1557.2 1469.5 1367.5 1208.4 1068 984.8 910.3
806.4 718.6 664.6 616.8 547.3 483 442 405.9 353.6 305.5
274.4 247.7 207.3 173.3 151.7 131.3 101.8 73.9 57.9 44.4
26.1 13.1 8.3 5.2 2.9 0.8 0
1665.7 1665.3 1625 1455.1 1323.6 1207.7 1043.9 912.8 837.7 768.6
674.6 596.7 547.2 502.7 440 382.6 347 315.7 270.5 229.4
202.8 182.2 150.5 124.3 108.4 92.5 68.3 44.5 34.6 26.5
16.3 9.7 6.6 4.5 2.9 0.8 0
1665.7 1661.7 1592.1 1369.8 1216.3 1092.1 930.3 805.2 734.7 669.6
582.6 510.8 464.7 422.8 365 312.9 281.1 252.8 214.3 179.8
157.6 141.4 116.2 94.4 80 66.1 46.6 28 21.6 16.8
11.2 7.8 5.7 4.2 2.9 0.9 0
1665.7 1661.4 1555.7 1301.1 1147.7 1020.7 867.5 745.2 675.7 613.4
530.4 461 417.2 377 322.1 274 244.2 217.3 185.1 156.8
139 125.5 104.3 83.5 66.5 52.2 36.9 24.4 19.1 15.3
10.8 7.5 5.7 4.2 2.9 1.3 0
1665.7 1661.4 1525.1 1242.5 1088.7 960.8 814.5 694.3 626.1 566.4
487 418.9 377 338 285.8 241 213.1 188.1 161.1 137.9
123.7 112.2 93.9 73.1 54.5 40.8 28.9 21.3 16.9 13.9
10.3 7.1 5.6 4.1 2.8 1.4 0
1665.7 1662.8 1512.4 1214.1 1059 935.2 790.8 670.7 604.5 547.2
469.6 400.4 358.8 319.5 268.8 225.6 199.1 178.2 153.1 131.4
118.6 106.7 88 63.8 47.3 37 26.4 19.7 15.6 13
9.4 6.7 5.2 3.7 2.3 1.1 0
1665.7 1664.2 1499.7 1185.8 1029.4 909.5 767 647 582.9 527.9
452.2 381.8 340.6 300.9 251.9 210.3 185.1 168.3 145 125
113.5 101.3 82 54.6 40.1 33.2 23.8 18.1 14.3 12
8.6 6.3 4.8 3.2 1.9 0.8 0
1665.7 1662.8 1512.4 1214.1 1059 935.2 790.8 670.7 604.5 547.2
469.6 400.4 358.8 319.5 268.8 225.6 199.1 178.2 153.1 131.4
118.6 106.7 88 63.8 47.3 37 26.4 19.7 15.6 13
9.4 6.7 5.2 3.7 2.3 1.1 0
1665.7 1661.4 1525.1 1242.5 1088.7 960.8 814.5 694.3 626.1 566.4
487 418.9 377 338 285.8 241 213.1 188.1 161.1 137.9
123.7 112.2 93.9 73.1 54.5 40.8 28.9 21.3 16.9 13.9
10.3 7.1 5.6 4.1 2.8 1.4 0
1665.7 1661.4 1555.7 1301.1 1147.7 1020.7 867.5 745.2 675.7 613.4
530.4 461 417.2 377 322.1 274 244.2 217.3 185.1 156.8
139 125.5 104.3 83.5 66.5 52.2 36.9 24.4 19.1 15.3
10.8 7.5 5.7 4.2 2.9 1.3 0
1665.7 1661.7 1592.1 1369.8 1216.3 1092.1 930.3 805.2 734.7 669.6
582.6 510.8 464.7 422.8 365 312.9 281.1 252.8 214.3 179.8
157.6 141.4 116.2 94.4 80 66.1 46.6 28 21.6 16.8
11.2 7.8 5.7 4.2 2.9 0.9 0
1665.7 1665.3 1625 1455.1 1323.6 1207.7 1043.9 912.8 837.7 768.6
674.6 596.7 547.2 502.7 440 382.6 347 315.7 270.5 229.4
202.8 182.2 150.5 124.3 108.4 92.5 68.3 44.5 34.6 26.5
16.3 9.7 6.6 4.5 2.9 0.8 0
1665.7 1672 1654.2 1557.2 1469.5 1367.5 1208.4 1068 984.8 910.3
806.4 718.6 664.6 616.8 547.3 483 442 405.9 353.6 305.5
274.4 247.7 207.3 173.3 151.7 131.3 101.8 73.9 57.9 44.4
26.1 13.1 8.3 5.2 2.9 0.8 0
1665.7 1674.3 1672.6 1633.1 1582.6 1499.2 1357.8 1222.8 1140.3 1067
962.3 870.2 813.8 762.5 685.6 611.5 562.6 518.7 454.8 395.5
358.1 323.6 273.2 229.8 201.9 176.4 140.4 107.8 86 67.3
41.6 22 14.4 9.2 4.2 1.1 0
1665.7 1663.1 1658.2 1630.3 1597.4 1547 1461.6 1375.9 1321 1268.6
1190 1111.4 1058 1003.4 917.1 824.3 760.2 699.3 610.5 527.7
477.6 430.7 366 308.9 273.2 240.2 194.7 154.9 128.4 105.3
74.2 47.2 33.9 22.9 9.8 2.5 0
1665.7 1651.9 1643.7 1627.5 1612.3 1594.7 1565.5 1529.1 1501.6 1470.3
1417.6 1352.6 1302.2 1244.2 1148.6 1037.2 957.8 880 766.1 659.8
597.2 537.7 458.9 387.9 344.4 303.9 249 202.1 170.8 143.3
106.8 72.5 53.4 36.6 15.3 3.8 0
